JK106BSF
JK106 Full Width Side Extension Box
EAN
5015652251583
Quantity
1
Trade price*
£162.25 /prt.*
- Architecture
- Fixing modesurface-mounting
-
- Main electrical features
- Rated current125 A
-
- Dimensions
- Depth of installed product91.5 mm
- Height of installed product550 mm
- Width of installed product465 mm
-
- Cover, door
- Type of door closingQuarter turn lock
- Door lockingwithout
- InterlockableNo
-
- Materials
- ColourRAL 7035
- Colourbeige
- RAL colourRAL 1001 - Beige
- MaterialSteel
-
- Equipment
- Can be accessorizedNo
-
- Standards
- European directive WEEEconcerned
-
- Safety
- Protection index IPIP2XC
- Protection classProtection class III
-
More documentation
Tools and software
BIM models for JK106BSF | 1 MB | zip | Download |
More Tools and software
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
