JG45BR

Enclosed MCCB 4-Pole 375A, 50kA c/w RCCB Add On Block
EAN
5015654795184
Quantity
1
Trade price
This product is now obsolete. However, this page remains available for information purposes.
If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Fixing mode
      • surface-mounting
  • Main electrical features
    • Rated current
      • 375 A
  • Dimensions
    • Depth of installed product
      • 153 mm
    • Height of installed product
      • 1019 mm
    • Width of installed product
      • 400 mm
  • Materials
    • Material
      • Steel
  • Standards
    • European directive WEEE
      • concerned
  • Safety
    • Protection index IP
      • IP3X
Documentations
Instruction manuals for JG45BR 98 KBPDFDownload
Commercial Distribution Catalogue 13 MBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.