Enclosed MCCB 4-Pole 200A, 25kA c/w RCCB Add On Block JG38BR

EAN-Nr.
5015654748166
Packaging
1 Prt.
Price
£2,660.66
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    120 mm
  • Height of installed product
    865 mm
  • Width of installed product
    260 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Colour
    RAL 7035
  • RAL colour
    RAL 7035 - Light grey
  • Material
    Steel
Equipment
  • Can be accessorized
    No
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP3X

Downloads

  • Product image

    Image JG38BR  | Hager

    Product Image JG38BR

  • Product notice

    Image Instruction manuals for JG38BR  | Hager

    Instruction manuals for JG38BR

    UK_HAGER_INS_ZD0754.PDF

    PDF
    84 KB
  • Product declaration

    Image EU Declaration of conformity for JG38BR  | Hager

    EU Declaration of conformity for JG38BR

    Declaration

    PDF
    118 KB
  • Product ROHS

    Image RoHS certificate for JG38BR  | Hager

    RoHS certificate for JG38BR

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.