800A 18 Way 125A Pan Assy JF818BPA

EAN-Nr.
5015652268284
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    220 mm
  • Height of installed product
    1700 mm
  • Width of installed product
    900 mm

Downloads

  • Product image

    Image JF818BPA  | Hager

    Product Image JF818BPA

  • Product declaration

    Image EU Declaration of conformity for JF818BPA  | Hager

    EU Declaration of conformity for JF818BPA

    Declaration

    PDF
    141 KB
    Image EU Declaration of conformity for JF818BPA  | Hager

    EU Declaration of conformity for JF818BPA

    Declaration

    PDF
    145 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.