JF80404BPA
800A 8 Way 4*250A + 4*125A Pan Assy
EAN
5015652268413
Quantity
1
Trade price*
£907.37 /prt.*
- Architecture
- Fixing modeScrewed
-
- Dimensions
- Depth of installed product220 mm
- Height of installed product1250 mm
- Width of installed product900 mm
-
- Cover, door
- InterlockableNo
-
- Equipment
- Can be accessorizedNo
-
- Safety
- Protection classProtection class III
-
Documentations
Commercial Distribution Catalogue | 13753 kb | Download |
More documentation
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
