800A 8 Way 2*250A + 6*125A Pan Assy JF80206BPA

EAN-Nr.
5015652264491
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Dimensions
  • Depth of installed product
    220 mm
  • Height of installed product
    1250 mm
  • Width of installed product
    900 mm
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.