800A 8 Way 2*250A + 6*125A Glazed JF80206BG

EAN-Nr.
5015652263982
Packaging
1 Prt.
Price
£1,850.64
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    220 mm
  • Height of installed product
    1250 mm
  • Width of installed product
    900 mm
Cover, door
  • Type of door closing
    Barrel lock
  • Door locking
    with key
Materials
  • RAL colour
    RAL 7035 - Light grey
  • Material
    Steel
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP30

Downloads

  • Product image

    Image JF80206BG  | Hager

    Product Image JF80206BG

  • Product notice

    Image Instruction manuals for JF80206BG  | Hager

    Instruction manuals for JF80206BG

    UK_HAGER_INS_ZD0741

    PDF
    3 MB
  • BIM models

    Image BIM models for JF80206BG  | Hager

    BIM models for JF80206BG

    UK_ED_BIM_Panelboards.zip

    ZIP
    812 KB
    Image BIM models for JF80206BG  | Hager

    BIM models for JF80206BG

    Range : Panelboards. Switchboard IP30. English - Non hosted family - REVIT Family 2020 - V2022

    RFA
    1 MB
    Image BIM models for JF80206BG  | Hager

    BIM models for JF80206BG

    Panelboard Invicta 3 (630A-800A Inc 125A-250A Out) -Revit Family 2020 hosted-V2021

    RFA
    1 MB
    Image BIM models for JF80206BG  | Hager

    BIM models for JF80206BG

    Range : Panelboards. Switchboard IP30. English - Hosted family - REVIT Family 2020 - V2022

    RFA
    1 MB
    Image BIM models for JF80206BG  | Hager

    BIM models for JF80206BG

    Panelboard Invicta 3 (630A-800A Inc 125A-250A Out) -Revit Family 2020 no hosted-V2021

    RFA
    1 MB
  • Product datasheet

    Image Product data sheets for JF80206BG  | Hager

    Product data sheets for JF80206BG

    UK_CD_TDS_Invicta3Panelboards

    PDF
    45 KB
    Image Product data sheets for JF80206BG  | Hager

    Product data sheets for JF80206BG

    UK_CD_TDS_Invicta3400-800Adimensions

    PDF
    90 KB
    Image Product data sheets for JF80206BG  | Hager

    Product data sheets for JF80206BG

    UK_INVICTA_630A_800A_Panelboard.pdf

    PDF
    183 KB
  • Product declaration

    Image EU Declaration of conformity for JF80206BG  | Hager

    EU Declaration of conformity for JF80206BG

    Declaration

    PDF
    141 KB
    Image EU Declaration of conformity for JF80206BG  | Hager

    EU Declaration of conformity for JF80206BG

    Declaration

    PDF
    145 KB
  • Product ROHS

    Image RoHS certificate for JF80206BG  | Hager

    RoHS certificate for JF80206BG

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.