JF60204BPA
630A 6 Way 2*250A + 4*125A Pan Assy
EAN
5015654747565
Quantity
1
Trade price*
829.71£ /prt.*
- Architecture
- Fixing mode
- Screwed
-
- Main electrical features
- Frequency
-
- Cover, door
- Type of door closing
- Interlockable
- No
-
- Materials
- Colour
- RAL colour number
- Material
-
- Equipment
- Can be accessorized
- No
-
- Standards
- European directive WEEE
-
- Safety
- Protection index IP
- Protection class
-
Documentations
Commercial Distribution Catalogue | 13461 kb | Download |
More documentation
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
