400A 18 Way 125A Outgoers Plain JF418B

EAN-Nr.
5015652269779
Packaging
1 Prt.
£2,578.98
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    220 mm
  • Height of installed product
    1700 mm
  • Width of installed product
    900 mm
Cover, door
  • Type of door closing
    Barrel lock
  • Door locking
    with key
Materials
  • RAL colour
    RAL 7035 - Light grey
Safety
  • Protection class
    Protection class III
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.