JF403PM

JF MF Meter Pack 400A Pulsed and Modbus
EAN
3250610459386
Quantity
1
Trade price*
£741.30 /prt.*
  • Architecture
    • Type of pole
      3P+N
    • Fixing mode
      Din-Rail or on a fixing plate
  • Main electrical features
    • Rated current
      400 A
    • Type of supply voltage
      AC
  • Measurement
    • Type of measuring instrument
      digital
  • Capacity
    • Number of modules
      4
  • Materials
    • Colour
      light grey
  • Equipment
    • Type of display
      LCD
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection class
      Protection class III
Documentations
EU Declaration of conformity for JF403PM 375 kbpdfDownload
Instruction manuals for JF403PM 587 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.