IU44/GD

5 Module DIN Rail Box with Glazed Door
EAN
3250616601048
Quantity
1
Trade price*
£85.14 /prt.*
  • Architecture
    • Fixing mode
      surface-mounting
  • Dimensions
    • Depth of installed product
      99.5 mm
    • Height of installed product
      312 mm
    • Width of installed product
      125 mm
  • Capacity
    • Number of modules
      4
  • Cover, door
    • Type of door closing
      Barrel lock
    • Interlockable
      No
  • Materials
    • Colour
      RAL 7035
    • RAL colour number
      7035
    • Material
      Steel
  • Equipment
    • Can be accessorized
      Yes
  • Safety
    • Protection index IP
      IP3X
Documentations
Product data sheets for IU44/GD 127 KBpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.