IU42/D

3 Module DIN Rail Box Plain Door
EAN
3250616600997
Quantity
1
Trade price*
£87.58 /prt.*
  • Architecture
    • Fixing mode
      surface-mounting
  • Dimensions
    • Depth of installed product
      100 mm
    • Height of installed product
      312 mm
    • Width of installed product
      80 mm
  • Capacity
    • Number of modules
      2
  • Cover, door
    • Type of door closing
      Barrel lock
    • Door locking
      with key
    • Interlockable
      No
  • Materials
    • Colour
      RAL 7035
    • RAL colour
      RAL 1001 - Beige
    • Material
      Steel
  • Equipment
    • Number of rows
      1
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP3X
    • Protection class
      isol.class I

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.