IU2/GD
2 Module DIN Rail Box with Glazed Door
EAN
3250616600850
Quantity
1
Trade price*
86.61£ /prt.*
- Architecture
- Fixing mode
- surface-mounting
-
- Cover, door
- Type of door closing
- Barrel lock
- Door locking
- with key
- Interlockable
- No
-
- Materials
- Colour
- RAL 7035
- RAL colour number
- Enclosure material
- Material
- Steel
- Surface appearance
- Type of surface treatment
-
- Equipment
- Can be accessorized
- No
-
- Standards
- European directive WEEE
- concerned
-
- Safety
- Protection index IP
- IP3X
- Protection class
- isol.class I
-
Documentations
Product data sheets for IU2/GD | 127 KB | Download |
More documentation
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
