Auxiliary contact 1C+1O LBS 20-160A HZC311

EAN-Nr.
3250613140779
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Main electrical features
  • Frequency
    50 Hz
Connection
  • Connection cross-sect. flexible conductor
    2,5mm²
  • Connection cross-sect. rigid cable
    2,5mm²
Equipment
  • Number of auxiliary contacts as normally closed contact
    1
  • Number of auxiliary contacts as normally open contact
    1
  • Number of auxiliary contacts as change-over contact
    0
Standards
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -20…70 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.