HYD034H

Rear connexion H630 4P
EAN
3250613370251
Quantity
1
Trade price*
£165.49 *
  • Architecture
    • Number of poles
      4 P
  • Main electrical features
    • Rated current
      630 A
  • Installation, mounting
    • Tightening torque
      12Nm
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP4X
Documentations
Instruction manuals for HYD034H 5327 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.