HYD006H
Collar terminal h400/h630 Al 4P 1x 95-240mm²
EAN
3250613370671
Quantity
1
Trade price*
£353.08 /prt.*
- Architecture
- Number of poles4 P
-
- Main electrical features
- Rated current630 A
-
- Installation, mounting
- Tightening torque25Nm
-
- Connection
- Connection cross-sect. flexible conductor35 / 240mm²
- Connection cross-sect. rigid cable35 / 240mm²
-
- Cable
- Cable MaterialCu / Al
-
- Accessories included
- Type of accessoryConnection clamp
-
- Equipment
- Can be accessorizedNo
-
- Standards
- European directive WEEEconcerned
-
- Safety
- Protection index IPIP4X
-
Documentations
Commercial Distribution Catalogue | 13753 kb | Download |
More documentation
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
