HYD005H

Collar terminal h400/h630 Al 3P 1x 95-240mm²
EAN
3250613370664
Quantity
1
Trade price*
£258.91 /prt.*
  • Architecture
    • Number of poles
      • 3 P
  • Main electrical features
    • Rated current
      • 630 A
  • Installation, mounting
    • Tightening torque
      • 25Nm
  • Connection
    • Connection cross-sect. flexible conductor
      • 35 / 240mm²
    • Connection cross-sect. rigid cable
      • 35 / 240mm²
  • Cable
    • Cable Material
      • Cu / Al
  • Standards
    • European directive WEEE
      • concerned
  • Safety
    • Protection index IP
      • IP4X
Documentations
Commercial Distribution Catalogue 13 MBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.