HYB006H

Collar term Al 1x95-240mm²(x250/h250) 4P
EAN
3250613111755
Quantity
1
Trade price*
£387.92 *
  • Architecture
    • Number of poles
      4 P
  • Main electrical features
    • Rated current
      250 A
  • Installation, mounting
    • Tightening torque
      25Nm
  • Connection
    • Connection cross-sect. flexible conductor
      95 ; 240mm²
    • Connection cross-sect. rigid cable
      95 ; 240mm²
  • Cable
    • Cable Material
      Cu ; Al
  • Accessories included
    • Type of accessory
      Connection clamp
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP4X
Documentations
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.