HXC021H

Auxiliary contact 1NO+1NC 230V AC (h250-h400-h630-h800-h1000-h1600)
EAN
3250613369514
Quantity
1
Trade price*
£70.69 *
  • Architecture
    • Fixing mode
      flush-mounting
  • Main electrical features
    • Rated operational voltage Ue
      230 V
  • Power
    • Total power loss under IN
      3 W
  • Connection
    • Type of connection
      with screw
    • Type of contacts
      1 NO;NC
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP4X
Documentations
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.