HXA024H

Alarm contact 1NO+1NC 250V AC (x160-P160-x250-P250)
EAN
3250613346423
Quantity
1
Trade price*
£43.97 /prt.*
Architecture
Fixing modeClipped
Main electrical features
Rated operational voltage Ue250 V
Rated current3 A
Type of supply voltageAC;DC
Voltage
Rated impulse withstand voltage1500 V
Power
Total power loss under IN3 W
Connection
Type of connectionquick connect
Equipment
Number of auxiliary contacts as normally closed contact0
Number of auxiliary contacts as normally open contact0
Number of auxiliary contacts as change-over contact1
Standards
European directive RoHsvoluntary compliance
European directive WEEEconcerned
Safety
Protection index IPIP4X
See more features
Documentations
Instruction manuals for HXA024H 2887 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.