HR824

RECTANGULAR SECTION TORROID 80X160MM
EAN
3250612388240
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Voltage
    • Rated impulse withstand voltage
      4000 V
  • Length
    • Maximum connection distance between receiver and transmitter
      25m and 50m twisted pair
  • Power
    • Total power loss under IN
      0 W
  • Installation, mounting
    • Tightening torque
      1Nm
  • Connection
    • Connection cross-sect. flexible conductor
      1 ; 2,5mm²
    • Connection cross-sect. rigid cable
      1,5 ; 4mm²
  • Accessories included
    • Type of accessory
      Other
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP31
  • Use conditions
    • Storage temperature
      -25/70 °C
  • Temperature
    • Operating temperature
      -10/55 °C
Documentations
Instruction manuals for HR824 195 kbpdfDownload
Product data sheets for HR824 196 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.