HR821
RECTANGULAR SECTION TORROID 50X80MM
EAN
3250612388219
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Voltage
- Rated impulse withstand voltage4000 V
-
- Length
- Maximum connection distance between receiver and transmitter25m and 50m twisted pair
-
- Installation, mounting
- Tightening torque1Nm
-
- Connection
- Connection cross-sect. flexible conductor1 / 2,5mm²
- Connection cross-sect. rigid cable1,5 / 4mm²
-
- Equipment
- Can be accessorizedNo
-
- Standards
- European directive WEEEnot concerned
-
- Safety
- Protection index IPIP31
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
