- Architecture
- Number of poles1 P
-
- Main electrical features
- Rated operational voltage Ue1 V
-
- Dimensions
- Height of installed product33 mm
-
- Length
- Maximum connection distance between receiver and transmitter50m
-
- Connection
- Connection cross-sect. flexible conductor1 / 2,5mm²
- Connection cross-sect. rigid cable1,5 / 4mm²
- Type of contacts1NO
-
- Accessories included
- Type of accessoryOther
-
- Equipment
- Can be accessorizedNo
-
- Standards
- European directive WEEEconcerned
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
