HR701

CIRCULAR SECTION TORROID 35MM
EAN
3250613281373
Quantity
1
Trade price*
£257.73 *
  • Architecture
    • Number of poles
      1 P
  • Main electrical features
    • Rated operational voltage Ue
      1 V
  • Dimensions
    • Height of installed product
      33 mm
  • Length
    • Maximum connection distance between receiver and transmitter
      50m
  • Power
    • Total power loss under IN
      0 W
  • Connection
    • Connection cross-sect. flexible conductor
      1 ; 2,5mm²
    • Connection cross-sect. rigid cable
      1,5 ; 4mm²
    • Type of contacts
      1NO
  • Accessories included
    • Type of accessory
      Other
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Use conditions
    • Storage temperature
      -40/80 °C
  • Temperature
    • Operating temperature
      -5/80 °C
Documentations
Product data sheets for HR701 196 kbpdfDownload
Instruction manuals for HR701 286 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.