Moulded Case Circuit Breaker X160 2P 25kA 160A HHA159Z

EAN-Nr.
3250613332433
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Number of poles
    2 P
Main electrical features
  • Rated operational voltage Ue
    220 / 415 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    690 V
  • Rated impulse withstand voltage
    8 kV
Power
  • Total power loss under IN
    29.2 W
Endurance
  • Electric endurance in number of cycles
    1000
  • Number of mechanical operations
    4000
Connection
  • Type of connection
    with screw
Equipment
  • Number of auxiliary contacts as normally closed contact
    0
  • Number of auxiliary contacts as normally open contact
    0
  • Number of auxiliary contacts as change-over contact
    0
Standards
  • Standard text
    IEC 60947-2
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.