HHA062Z

Moulded Case Circuit Breaker X160 2P 25kA 63A
EAN
3250613332396
Quantity
1
Trade price*
£166.06 /prt.*
  • Architecture
    • Number of poles
      2 P
    • Type of pole
      2P2D
  • Main electrical features
    • Rated operational voltage Ue
      220 V
      415 V
    • Frequency
      50/60 Hz
    • Rated current
      63 A
  • Voltage
    • Rated insulation voltage
      690 V
    • Rated impulse withstand voltage
      8000 V
  • Power
    • Total power loss under IN
      14.2 W
  • Endurance
    • Electric endurance in number of cycles
      1000
    • Number of mechanical operations
      4000
  • Capacity
    • Number of modules
      3
  • Cover, door
    • Interlockable
      No
  • Installation, mounting
    • Tightening torque
      6Nm
  • Connection
    • Connection cross-sect. flexible conductor
      4 / 70mm²
    • Connection cross-sect. rigid cable
      4 / 95mm²
    • Type of connection
      with screw
  • Equipment
    • Can be accessorized
      No
  • Standards
    • Standard text
      IEC 60947-2
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP4X
Documentations
13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.