Electronic earth leakage add-on block 4P 500A Idn adjustable, time delay HBD631H

EAN-Nr.
3250613121167
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Number of poles
    4 P
Main electrical features
  • Rated operational voltage Ue
    220 / 415 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Rated impulse withstand voltage
    6000 V
Electric current
  • Rated residual operating current
    30 mA / 100 mA / 300 mA / 1 A / 3 A / 6 A
Power
  • Total power loss under IN
    24 W
Standards
  • Standard text
    IEC 60947-2
Safety
  • Residual current type
    A
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.