Load break switch 4P 630A HA458

EAN-Nr.
3250613114589
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Number of poles
    4 P
Main electrical features
  • Rated operational voltage Ue
    380 / 415 V
Voltage
  • Rated insulation voltage
    1000 V
  • Rated impulse withstand voltage
    8000 V
Power
  • Total power loss under IN
    92.7 W
Cover, door
  • Interlockable
    Yes
Connection
  • Type of connection
    Terminal
Equipment
  • Number of auxiliary contacts as normally closed contact
    0
  • Number of auxiliary contacts as normally open contact
    0
  • Number of auxiliary contacts as change-over contact
    0
Standards
  • Standard text
    IEC 60947-3
Use conditions
  • Operating temperature
    -20…70 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.