GD24H

2 Way Garage CU 40A 30mA RCCB, 1*32A, 1*6A MCB IP30
EAN
3250610401125
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Fixing mode
      surface-mounting
  • Main electrical features
    • Rated operational voltage Ue
      216 / 230 / 253 V
    • Frequency
      50 Hz
    • Rated current
      40 A
  • Dimensions
    • Depth of installed product
      113 mm
    • Height of installed product
      193 mm
    • Width of installed product
      168 mm
  • Capacity
    • Number of modules
      4
  • Cover, door
    • Type of door closing
      Barrel lock
    • Interlockable
      No
  • Materials
    • Colour
      white
    • Colour
      white  
    • RAL colour
      RAL 9010 - Pure white
    • RAL colour number
      9010
    • Material
      Polycarbonate (PC)
  • Equipment
    • Number of rows
      1
    • Can be accessorized
      No
  • Safety
    • Protection index IP
      IP30
Documentations
Product data sheets for GD24H 181 kbpdfDownload
Residential Distribution Catalogue 6109 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.