Document holder, transparent, DIN A4, adhesive FZ794

EAN-Nr.
3250612767946
Packaging
10 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Dimensions
  • Depth of installed product
    3 mm
  • Height of installed product
    315 mm
  • Width of installed product
    225 mm
Materials
  • Colour
    transparent
  • Material
    plastic
Standards
  • European directive WEEE
    not concerned

Downloads

More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.