FZ410M

1 x cable gland, M25
EAN
3250612765553
Quantity
1
Trade price*
£0.00 *
  • Dimensions
    • Depth of installed product
      125 mm
    • Height of installed product
      25 mm
    • Width of installed product
      125 mm
  • Materials
    • Material
      plastic
  • Accessories included
    • Type of accessory
      Pipe
  • Standards
    • European directive WEEE
      not concerned

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.