Pair inserts for key and sealing handle, Orion.Plus FL98Z

EAN-Nr.
3250612621194
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Dimensions
  • Depth of installed product
    87 mm
  • Height of installed product
    23 mm
  • Width of installed product
    113 mm
Materials
  • Colour
    metallic
  • Material
    Steel
Standards
  • European directive WEEE
    not concerned

Downloads

  • Product image

    Image FL98Z  | Hager

    Product Image FL98Z

  • Product declaration

    Image EU Declaration of conformity for FL98Z  | Hager

    EU Declaration of conformity for FL98Z

    Declaration

    PDF
    195 KB
    Image EU Declaration of conformity for FL98Z  | Hager

    EU Declaration of conformity for FL98Z

    Declaration

    PDF
    318 KB
    Image EU Declaration of conformity for FL98Z  | Hager

    EU Declaration of conformity for FL98Z

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for FL98Z  | Hager

    EU Declaration of conformity for FL98Z

    Declaration

    PDF
    284 KB
    Image EU Declaration of conformity for FL98Z  | Hager

    EU Declaration of conformity for FL98Z

    Declaration

    PDF
    726 KB
    Image EU Declaration of conformity for FL98Z  | Hager

    EU Declaration of conformity for FL98Z

    Declaration

    PDF
    360 KB
    Image EU Declaration of conformity for FL98Z  | Hager

    EU Declaration of conformity for FL98Z

    Declaration

    PDF
    314 KB
    Image EU Declaration of conformity for FL98Z  | Hager

    EU Declaration of conformity for FL98Z

    Declaration

    PDF
    355 KB
  • Product ROHS

    Image RoHS certificate for FL98Z  | Hager

    RoHS certificate for FL98Z

    PDF
    33 KB
    Image RoHS certificate for FL98Z  | Hager

    RoHS certificate for FL98Z

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.