Pair leave inserts, Orion.Plus, 3 mm FL97Z

EAN-Nr.
3250612621132
Packaging
1 Prt.
£22.20
/ piece *

Technical characteristics

Cover, door
  • Type of door closing
    Double lock bar 3mm
Standards
  • European directive WEEE
    not concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.