Steel mounting plate, Orion.Plus, 780x443 mm FL415A

EAN-Nr.
3250610674529
Packaging
1 Prt.
Price
£84.16
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    2 mm
  • Height of installed product
    780 mm
  • Width of installed product
    543 mm
Materials
  • Colour
    metallic
  • Material
    Steel
  • Type of surface treatment
    Sendzimir galvanized
Standards
  • European directive WEEE
    not concerned

Downloads

  • Product image

    Image FL415A  | Hager

    Product Image FL415A

  • Product notice

    Image Instruction manuals for FL415A  | Hager

    Instruction manuals for FL415A

    6L488300_5 (Orion Plus Metallo)

    PDF
    32 MB
  • Product ROHS

    Image RoHS certificate for FL415A  | Hager

    RoHS certificate for FL415A

    PDF
    32 KB
    Image RoHS certificate for FL415A  | Hager

    RoHS certificate for FL415A

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.