Steel mounting plate, Orion.Plus, 480x243 mm FL407A

EAN-Nr.
3250610671429
Packaging
1 Prt.
Price
£30.80
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    2 mm
  • Height of installed product
    480 mm
  • Width of installed product
    243 mm
Materials
  • Colour
    metallic
  • Material
    Steel
  • Type of surface treatment
    Sendzimir galvanized
Standards
  • European directive WEEE
    not concerned

Downloads

  • Product image

    Image FL407A  | Hager

    Product Image FL407A

  • Product notice

    Image Instruction manuals for FL407A  | Hager

    Instruction manuals for FL407A

    6L488300_5 (Orion Plus Metallo)

    PDF
    32 MB
  • Product ROHS

    Image RoHS certificate for FL407A  | Hager

    RoHS certificate for FL407A

    PDF
    32 KB
    Image RoHS certificate for FL407A  | Hager

    RoHS certificate for FL407A

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.