FL216B

Polyester enclosure, Orion.Plus, plain door 650x400x200 mm
EAN
3250610670880
Quantity
1
Trade price*
£291.52 /prt.*
  • Architecture
    • Fixing mode
      Wall mounting
  • Main electrical features
    • Rated current
      630 A
  • Dimensions
    • Depth of installed product
      200 mm
    • Height of installed product
      650 mm
    • Width of installed product
      400 mm
  • Capacity
    • Number of modules
      72
  • Cover, door
    • Type of door closing
      lock with male triangular wrench
    • Interlockable
      Yes
  • Materials
    • Colour
      RAL 7035
    • Colour
      light grey  
    • RAL colour
      RAL 7035 - Light grey
    • RAL colour number
      7035
    • Material
      glas reeinforced polyester
    • Type of surface treatment
      untreated
  • Equipment
    • Number of rows
      4
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      not concerned
  • Safety
    • Protection index IP
      IP66
    • Protection class
      isol.class II
Documentations
Product data sheets for FL216B 167 KBpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.