The store will not work correctly in the case when cookies are disabled.
Steel enclosure, Orion.Plus, glazed door 650x400x200 mm
FL167A
You have to log in with your myHager profile to see prices and to order.
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
-
Fixing mode
Wall mounting
-
Depth of installed product
200 mm
-
Height of installed product
650 mm
-
Width of installed product
400 mm
-
Type of door closing
lock with male triangular wrench
-
-
-
-
RAL colour
RAL 7035 - Light grey
-
-
Type of surface treatment
powder-coated
-
-
Quantity of section in width
0
-
European directive WEEE
not concerned
-
Protection class
isol.class I
Downloads
-
Product image
-
Product notice
Instruction manuals for FL167A
Instruction sheet
-
BIM models
BIM models for FL167A
Range : Orion Plus.Enclosure - IP65 - Class I - Steel enclosure - Depth 200 mm - English - Hosted family - REVIT Family 2020 - V2022
BIM models for FL167A
Range : Orion Plus.Enclosure - IP65 - Class I - Steel enclosure - Depth 200 mm - English - Non hosted family - REVIT Family 2020 - V2022
-
Product ROHS
RoHS certificate for FL167A
RoHS certificate for FL167A
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.