Universal remote control dimmer 1000W + display EV102

EAN-Nr.
3250612421022
Packaging
1 Prt.
£490.75
/ piece *

Technical characteristics

Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    65 mm
  • Height of installed product
    85 mm
  • Width of installed product
    88.5 mm
Power
  • Halogen switching capacity 230V
    20 / 1000 W
  • Power consumed
    6 W
  • Power consumption (operation)
    15 W
  • Incandescent bulb power
    20 / 1000 W
  • Total power loss under IN
    1 W
  • Power dissipation per coil
    1.3 W
Materials
  • Surface appearance
    matt
Incandescent bulbs control
  • Max. power with incandescent lamps
    1000 W
Installation, mounting
  • Mounting type
    din-Rail
Connection
  • Connection cross-sect. flexible conductor
    1 / 16mm²
  • Connection cross-sect. rigid cable
    1,5 / 10mm²
  • Type of load
    universal
Settings
  • Setting
    Brightness limit and dimming speed adjustable via display
Equipment
  • Dimming principle
    automatic load detection
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -10…45 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.