Sealing cover for 1M contactor ESC001

EAN-Nr.
3250612401901
Packaging
10 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Dimensions
  • Depth of installed product
    60 mm
  • Height of installed product
    83 mm
  • Width of installed product
    9 mm
Standards
  • European directive WEEE
    not concerned
Use conditions
  • Operating temperature
    -10…50 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.