Relay 16A, 2NO+2NC, 230V~50Hz ERC418

EAN-Nr.
3250612400829
Packaging
6 PCEs
£138.30
/ piece *

Technical characteristics

Architecture
  • Number of poles
    4 P
Main electrical features
  • Rated operational voltage Ue
    400 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    440 V
  • Rated impulse withstand voltage
    4 kV
Dimensions
  • Depth of installed product
    60 mm
  • Height of installed product
    83 mm
  • Width of installed product
    35.75 mm
Power
  • Total power loss under IN
    3.5 W
  • Power dissipation per coil
    1.5 W
Endurance
  • Electric endurance in number of cycles
    30000
  • Number of mechanical operations
    1000000
Fluorescent bulbs control
  • Max. power with fluorescent parallel lamps
    490 VA
Incandescent bulbs control
  • Max. power with incandescent lamps
    1100 W
Installation, mounting
  • Tightening torque
    1,2Nm
Connection
  • Number of contacts
    4
Equipment
  • Can be accessorized
    Yes
Safety
  • Protection class
    isol.class II
Use conditions
  • Operating temperature
    -10…50 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.