EPN528

Latching relay 2NC+2NO 24V
EAN
3250612369461
Quantity
1
Trade price*
£120.75 /prt.*
  • Main electrical features
    • Rated operational voltage Ue
      400 V
      250 V
    • Frequency
      50/60 Hz
    • Rated current
      16 A
  • Voltage
    • Rated insulation voltage
      400 V
  • Dimensions
    • Depth of installed product
      63 mm
    • Height of installed product
      83 mm
    • Width of installed product
      35 mm
  • Power
    • Total power loss under IN
      2.4 W
  • Endurance
    • Number of mechanical operations
      500000
  • Capacity
    • Number of modules
      2
  • Installation, mounting
    • Tightening torque
      1,6Nm
  • Connection
    • Connection cross-sect. flexible conductor
      1 / 6mm²
    • Connection cross-sect. rigid cable
      1,5 / 10mm²
    • Type of connection
      with screw
    • Number of contacts
      2
    • Type of contacts
      2NC+2NO
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP20
  • Use conditions
    • Operating temperature
      40 °C
      -5 °C
Documentations
Product data sheets for EPN528 121 KBpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.