Auxiliary contact 1NC+1NO EPN051

EAN-Nr.
3250612360550
Packaging
1 Prt.
£42.38
/ piece *

Technical characteristics

Main electrical features
  • Rated operational voltage Ue
    250 V
Voltage
  • Rated insulation voltage
    250 V
Dimensions
  • Depth of installed product
    58 mm
  • Height of installed product
    83 mm
  • Width of installed product
    8.75 mm
Power
  • Total power loss under IN
    0.1 W
Connection
  • Type of connection
    with screw
  • Number of contacts
    2
Use conditions
  • Operating temperature
    -5…40 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.