Interface relay VLV/ LV EN145

EAN-Nr.
3250612341450
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Main electrical features
  • Rated operational voltage Ue
    250 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    250 V
Electric current
  • Acceptable current rating with AC1
    5 A
Dimensions
  • Depth of installed product
    58 mm
  • Height of installed product
    85 mm
  • Width of installed product
    17.5 mm
Power
  • Total power loss under IN
    2 W
Connection
  • Connection cross-sect. flexible conductor
    0,5 / 4mm²
  • Connection cross-sect. rigid cable
    1 / 6mm²
  • Number of contacts
    1
  • Type of contacts
    1 changeover
Standards
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -10…50 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.