Sensor Protection Basket EEK006

EAN-Nr.
3250617579476
Packaging
1 Prt.
Price
£72.30
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Height of installed product
    2500 mm
  • Width of installed product
    178 mm
Installation, mounting
  • Mounting type
    surface
Safety
  • Protection
    as protection of the motion detector against vandalism and other influences

Downloads

  • Product image

    Image EEK006  | Hager

    Product Image EEK006

  • Catalogue

    Image Lighting & Controls  | Hager

    Lighting & Controls

    Lighting & Controls Brochure

    PDF
    3 MB
  • Product datasheet

    Image Product data sheets for EEK006  | Hager

    Product data sheets for EEK006

    Technical data sheet for EE883 hyper frequency sensor

    PDF
    372 KB
  • Product ROHS

    Image RoHS certificate for EEK006  | Hager

    RoHS certificate for EEK006

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.