IP55 Motion Detector Comfort 220/360° Anthracite EE871

EAN-Nr.
3250612258710
Packaging
1 Prt.
£124.97
/ piece *

Technical characteristics

Architecture
  • Bus system
    Without
  • Fixing mode
    surface-mounting
Main electrical features
  • Frequency
    50/60 Hz
Dimensions
  • Height of installed product
    2.5 m
Power
  • Incandescent bulb power
    2300 W
Detection
  • Detection angle
    220 / 360 °
Materials
  • Colour
    charcoal
Lighting control
  • Brightness measurement range
    5 / 1000 Lux
Installation, mounting
  • Maximum Mounting Height
    4 m
Connection
  • Connection type
    quick connect
  • Type of connection
    with screw terminals
Settings
  • Time delayed range
    5s to 30 min
Scope of delivery
  • Component
    with fitting material
Safety
  • Protection index IP
    IP55
  • Protection class
    isol.class II
Use conditions
  • Operating temperature
    -20…55 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.