EE861

IP55 Motion Detector Comfort 220° Anthracite
EAN
3250612258642
Quantity
1
Trade price*
£90.97 /prt.*
  • Architecture
    • Fixing mode
      • surface-mounting
  • Functions
    • Function
      • Presence simulation ; can be used as a single unit, main device or extension unit
  • Main electrical features
    • Frequency
      • 50/60 Hz
  • Dimensions
    • Height of installed product
      • 2.5 m
    • Dimensions (W x H x D)
      • 91 x 139 x 153 mm
  • Power
    • Incandescent bulb power
      • 2300 W
  • Capacity
    • Breaking capacity
      • 16A 250V AC1
  • Cover, door
    • Cover
      • with cover elements to limit the detection field
  • Power supply
    • Supply voltage
      • 230 V +10% / -15%
  • Detection
    • Detection angle
      • 220 °
  • Materials
    • Colour
      • charcoal
  • Lighting control
    • Brightness measurement range
      • 5 / 1000 Lux
  • Installation, mounting
    • Maximum Mounting Height
      • 4 m
  • Connection
    • Connection type
      • quick connect
    • Type of contacts
      • contact floating
    • Type of connection
      • with screw terminals
  • Settings
    • Time delayed range
      • 5s to 30 min
    • Setting
      • with potentiometers for setting the response brightness and delay time without dismantling
    • Response value sensitivity adjustable
      • Yes
  • Scope of delivery
    • Component
      • with fitting material
  • Equipment
    • Remote controllable
      • EE806
  • Safety
    • Protection index IP
      • IP55
  • Use conditions
    • Operating temperature
      • -20…55 °C
  • Identification
    • Application, usage
      • Motion detector
Documentations
3 MBPDFDownload
Product data sheets for EE861 398 KBPDFDownload
Instruction manuals for EE861 1 MBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.