IP55 Motion Detector Comfort 220° Anthracite EE861

EAN-Nr.
3250612258642
Packaging
1 Prt.
£117.79
/ piece *

Technical characteristics

Architecture
  • Bus system
    Without
  • Fixing mode
    surface-mounting
Main electrical features
  • Frequency
    50/60 Hz
Dimensions
  • Height of installed product
    2.5 m
Detection
  • Detection angle
    220 °
Materials
  • Colour
    charcoal
  • Material
    plastic
Lighting control
  • Brightness measurement range
    5 / 1000 Lux
Installation, mounting
  • Maximum Mounting Height
    4 m
Connection
  • Type of connection
    with screw terminals
Scope of delivery
  • Component
    with fitting material
Equipment
  • Remote controllable
    EE806
  • Angle of horizontal detection
    220 °
Safety
  • Protection index IP
    IP55
Use conditions
  • Operating temperature
    -20…55 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.