Motion detector infrared 360°, IP55, wall mounted, white EE840

EAN-Nr.
3250612258406
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Bus system
    Without
Functions
  • Function
    can be used as a single unit, main device or extension unit
Main electrical features
  • Frequency
    50/60 Hz
Dimensions
  • Height of installed product
    2.5 m
  • Width of installed product
    91 mm
Power supply
  • Supply voltage
    230 V +10% / -15%
Detection
  • Detection angle
    360 °
Materials
  • Colour
    white
Lighting control
  • Brightness measurement range
    5 / 1000 Lux
Installation, mounting
  • Mounting type
    surface-mounted
  • Maximum Mounting Height
    4 m
Settings
  • Setting
    with potentiometers for fine adjustment of the response brightness, sensitivity and delay time
Scope of delivery
  • Component
    with fitting material
Equipment
  • Angle of horizontal detection
    360 °
Use conditions
  • Operating temperature
    -20…55 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.