EE820

Motion detector Infrared 140°, IP55, wall mounted, white
EAN
3250612258208
Quantity
1
Trade price*
£51.48 /prt.*
  • Architecture
    • Fixing mode
      surface-mounting
  • Functions
    • Function
      can only be used as individual unit
  • Main electrical features
    • Rated operational voltage Ue
      230 V
    • Frequency
      50/60 Hz
  • Dimensions
    • Height of installed product
      2.5 m
    • Dimensions (W x H x D)
      97 mm
      127 mm
      83 mm
  • Power
    • Max. power with fluo uncompensated lamps
      290 W
    • Incandescent bulb power
      1500 W
  • Capacity
    • Breaking capacity
      AC1
  • Cover, door
    • Cover
      with cover elements to limit the detection field
  • Power supply
    • Supply voltage
      230 V +10% / -15%
  • Detection
    • Detection angle
      140 °
  • Materials
    • Colour
      white
  • Lighting control
    • Brightness measurement range
      1000 Lux
      5 Lux
  • Installation, mounting
    • Mounting type
      surface-mounted
    • Maximum Mounting Height
      4 m
  • Connection
    • Connection type
      quick connect
    • Type of contacts
      1W + neutral
    • Type of connection
      with plug-in terminals
  • Settings
    • Time delayed range
      5s ; 15min
    • Setting
      with potentiometers for setting the response brightness and delay time without dismantling
    • Response value sensitivity adjustable
      No
  • Scope of delivery
    • Component
      with fitting material
  • Safety
    • Protection index IP
      IP55
  • Use conditions
    • Operating temperature
      -20 °C
      55 °C
  • Identification
    • Application, usage
      Motion detector
Documentations
Instruction manuals for EE820 557 KBpdfDownload
Product Attachment for EE820 1 MBpdfDownload
3 MBpdfDownload
Product data sheets for EE820 1 MBpdfDownload
Instruction manuals for EE820 2 MBpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.