EE810

Presence detector 360°, 1 channel, wall mounted, white
EAN
3250612258109
Quantity
1
Trade price*
£0.00 *
Architecture
Fixing modesurface-mounting
Main electrical features
Frequency50 Hz
Dimensions
Height of installed product31 mm
Power supply
Supply voltage 230 V
Detection
Side detecting distance13 m
Detection angle360 °
Materials
Colourpure white
Lighting control
Brightness measurement range5 / 1200 Lux
Installation, mounting
Maximum Mounting Height4 m
Settings
Time delayed range1 ; 30min
Response value sensitivity adjustableYes
Safety
Protection index IPIP41
See more features
Documentations
Instruction manuals for EE810 1759 kbpdfDownload
Instruction manuals for EE810 1056 kbpdfDownload
Product data sheets for EE810 303 kbpdfDownload
Lighting & Controls Brochure 3224 kbpdfDownload
Service brochure 12351 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.